Suction cup OBF15x35P H Polyurethane 60, G3/8" male - 1
Item number: 0207585
9 Variants

Suction cup OBF15x35P H Polyurethane 60, G3/8" male

Login or create account to access all our content and features!

Variants

  • Suction cup OBF15x35P H Polyurethane 60, G1/4" female
    0207579
  • Suction cup OBF15x35P H Polyurethane 60, G1/4" male
    0207581
  • Suction cup OBF15x35P H Polyurethane 60, G3/8" female
    0207577
  • Suction cup OBF15x35P H Polyurethane 60, G3/8" female plastic
    0207587
  • Suction cup OBF15x35P H Polyurethane 60, G3/8" male
    0207585
  • Suction cup OBF15x35P H Polyurethane 60, G3/8" fem 17mm
    0209500
  • Suction cup OBF15x35P H Polyurethane 60, M10x1.5 male
    0207583
  • Suction cup OBF15x35P H Polyurethane 60, NPT3/8" female
    0207571
  • Suction cup OBF15x35P H Polyurethane 60, T-slot
    0207575

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The small "OBF" cups are suitable for narrow objects with curved or flat surfaces and small gripping areas, such as those encountered with body parts in the automotive industry.
  • Can handle objects with minor height differences.
  • Available in a high (H) version, suitable for picking on narrow submerged surfaces, where a wider fitting otherwise will interfere with the object. Examples are frames and structural parts for the car.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.