Low cost dove-tail mounting plate for grippers. Can be used with or without SWM Quick Change Chuck. Lightweight aluminum plates for standard applications. LT-Type (Light): Can be used for light tools with any SWM plate of same size. Use with LT SWM plates for greatest weight reduction in light duty applications. Available in C and X styles as above on request.
Read more Read less0
Different product types can’t be compared. Do you want to remove the existing products?