Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes Fluid: air, water Operating pressure range: -100kPa~1MPa Release collar allows easy removal of tubing without causing damage to the tube This product is not intended for use in potable water systems * Sold in Packs of 10
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?