General
Material
AL, CUNI, ASTM304, ASTM316
Conveying filter size piFLOW®, min. (Pump flow 0–150 m³/h)
0.08 m2
Conveying filter size piFLOW®, min. (Pump flow 150–230 m³/h)
0.14 m2
Conveying filter size piFLOW®, min. (Pump flow 230–300 m³/h)
0.25 m2
Distance to vacuum system, max.
131.2 ft
Feed pressure, max.
101.5 psi
Feed pressure, optimum
58 - 87 psi
Vacuum flow, range, electro mechanical vacuum pump
0 m³/h
Dimensional drawings
This activity requires login
Please login or register to receive the full benefits of piab.com.