Feedback

Choose your language

Close

piSAVE® sense Multiple port fitting 02/60 (yellow), 02.02.396

67955

Part no. 02.02.396

Product image may differ from actual product.
  • Vacuum check valves which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system with quick response and release times.
  • The vacuum check valves shall be used in a centralized vacuum system, one for each suction cup.
  • Designing with vacuum check valves will require a smaller vacuum pump and save energy.
  • Also suitable for objects with surface leakage around the lip of the suction cup.
  • Available in four sizes with different flow performance/characteristics to suit different degree of leakage on handled material and different size of cups.
  • The valves are supplied separately for integration or mounted in an Al-fitting with female and male threaded connections to facilitate installation.
Metric   Imperial
General
Material Al, HNBR, Nitrile (NBR), Thermoplastic Polyurethane (TPE-U)
Pump flow/cup minimum 0.00 scfm
Pump flow/cup to close valve 0.93 scfm
Temperature -4 – 176 °F
Valve colour Yellow
Weight 0.73 oz

Dimensional drawings

Please log in or Register to view the dimensional drawings.


Accessories
Part no.
piSAVE® sense Assembly tool 16mm 02.02.589
Support / CAD
Training (2)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us