The rectangular suction cups are recommended for handling of long and narrow objects and surfaces when maximum lifting force and grip are desired. The rectangular bellows suction cups are especially suitable for products in plastic flow packs, such as candy bars, and when level compensation is desired. The long version with an extra bellow is suitable for objects with large height differences.