Feedback

Choose your language

Close

Fitting G1/8" male/M5 female, PA, 02CD

14971new

Part no. 02CD

  • Made of PA (Polyamide).
  • Can be used on a number of Piab’s suction cups in sizes from 20 to 50 mm.
  • The weight of the composite fittings is approximately half the weight of corresponding fittings of aluminium.
  • The fittings are durable and resistant to the most common acids and chemicals. They can be used in applications where aluminium cannot be used due to environmental issues, for example, in the chemical industry and the food industry.
  • Suits suction cups: B20, BL20-2, D20-2, D30-2, F20, F25, F30-2, U20, U30
Metric   Imperial
General
Material PA Composite
Temperature -4 – 230 °F
Weight 0.06 oz
Fitting
Fitting size 1/8"
Fitting style Female/Male
Fitting type G-thread, M-thread

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2020 Privacy notice

    Follow us

    Contact us