Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Flat Concave

Designed for flat and curved surfaces.


teaser_pigrip_configurable
piGRIP® Configurable suction cups
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_fc-flat_concave_20-150mm
FC - Flat Concave (20–150 mm/0.9–5.9")
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool.  Also available in oval shape for oblong objects.
FCF-Family
FCF - Flat Concave Friction (25–125 mm/1.0-4.9")
The FCF-P design is suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines.
teaser_VL-FC
Value Line® flat suction cups (20–75 mm/0.8–3.0")
Suitable for flat or slightly corrugated or curved surfaces. Good stability and little inherent movement.

Piab AB © 2021 Privacy notice

Follow us

Contact us