Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


B52XP

B52XP
  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-colored suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

Item


Item description
B52XP.4E.05AB Suction cup B52XP Polyurethane 60, G1/4" male with mesh filter
Part no.: B52XP.4E.05AB
B52XP.4E.05AC Suction cup B52XP Polyurethane 60, 1/4" NPT male with mesh filter
Part no.: B52XP.4E.05AC
B52XP.4E.05AD Suction cup B52XP Polyurethane 60, G3/8" male with mesh filter
Part no.: B52XP.4E.05AD
B52XP.4E.05AF Suction cup B52XP Polyurethane 60, 5x1/8" NPSF female
Part no.: B52XP.4E.05AF
B52XP.4K.05AG Suction cup B52XP Polyurethane 30/60, 1/8" NPSF female, with mesh filter
Part no.: B52XP.4K.05AG
B52XP.4K.05AI Suction cup B52XP Polyurethane 30/60, G1/8" male with mesh filter
Part no.: B52XP.4K.05AI
B52XP.4K.05AB Suction cup B52XP Polyurethane 30/60, G1/4" male with mesh filter
Part no.: B52XP.4K.05AB
B52XP.4K.05AC Suction cup B52XP Polyurethane 30/60, 1/4" NPT male with mesh filter
Part no.: B52XP.4K.05AC
B52XP.4K.05AD Suction cup B52XP Polyurethane 30/60, G3/8" male with mesh filter
Part no.: B52XP.4K.05AD
B52XP.4K.05AE Suction cup B52XP Polyurethane 30/60, 3/8" NPT male with mesh filter
Part no.: B52XP.4K.05AE
B52XP.4K.05AF Suction cup B52XP Polyurethane 30/60, 5x1/8" NPSF female
Part no.: B52XP.4K.05AF
B52XP.4E.05AE Suction cup B52XP Polyurethane 60, 3/8" NPT male with mesh filter
Part no.: B52XP.4E.05AE
B52XP.4K Suction cup B52XP Polyurethane 30/60
Part no.: B52XP.4K
B52XP.4E Suction cup B52XP Polyurethane 60
Part no.: B52XP.4E
B52XP.4E.05AA Suction cup B52XP Polyurethane 60, 1/8" NPSF female, with mesh filter
Part no.: B52XP.4E.05AA
B52XP.4E.05AI Suction cup B52XP Polyurethane 60, G1/8" male with mesh filter
Part no.: B52XP.4E.05AI

Piab AB © 2017 Legal notice

Follow us

Contact us