Feed Nozzle Ø32 TC, 02.02.606

Finish | Electropolished, General product contact surfaces: Ra≤0.8 |
---|---|
Material | POM, ASTM 316L |
Weight | 6.50 lb |
Diameter | 51x1,2 mm (D) |
---|---|
Diameter 2 | 32x1,2 mm (D1) |
Diameter 3 | 32x1,2 mm (D2) |
Diameter 4 | 19.9 in (TC) |
Length | 32.1 in (L) |
Length 2 | 380 in (L1) |
Length 3 | 1112-1144 mm (L3) |
Please log in or Register to view the dimensional drawings.
Part no. | |
---|---|
Hose connector kit TC 32x1.2 | 02.02.967 |
Feed Nozzle Ø32 TC
Please log in or Register first in order to be able to request quotes.