Feed Nozzle Ø51 TC, 02.02.570

Finish | Electropolished, General product contact surfaces: Ra≤0.8 |
---|---|
Material | POM, ASTM 316L |
Weight | 7.72 lb |
Diameter 2 | 38,1x1,65 mm (D1) |
---|---|
Diameter 3 | 50,3x1,4 mm (D2) |
Diameter 4 | 2.52 in (TC) |
Length | 32.1 in (L) |
Length 2 | 380 in (L1) |
Length 3 | 1112-1144 mm (L3) |
Please log in or Register to view the dimensional drawings.
Part no. | |
---|---|
Hose connector kit TC 50x1.65 | 02.02.969 |
Feed Nozzle Ø51 TC
Please log in or Register first in order to be able to request quotes.