The KVG series represents a flexible solution for handling products with different shapes and dimensions. Thanks to the double technology available (check valves and flow reducers) many industrial sector applications can be fulfilled. The KVG gripping system can be equipped with an integrated vacuum generation, or a separated vacuum generation through pump or side channel blower. The integrated vacuum generator is a modular multi-stage COAX® ejector, which offers easy maintenance and the possibility to be scaled up based on need, even after installation. The mat of the KVG gripping system is made of a technical foam (FDA approved mat is also available) with different pitch holes and thickness. The KVG120C and KVG60C can be equipped with suction cups from Piab’s broad program.