Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

RRK-DFSHP Solid state PNP sensor, 0213128

0213128

Part no. 0213128

  • Magnetic solid state sensor
  • Sensors cylinder position by sensing a magnet on the piston
Metric   Imperial
General
Item number, alternative E18303061
Electrical data
Current, consumption 3 mA
Display Green LED
Supply voltage 5 – 30 VDC
Voltage drop, max 0.5 VDC
EOAT (End Of Arm Tooling)
Switching current 200 mA
Switching rating 0.01 hp
Leakage current 0.01 mA
Switching frequency 1000 Hz
Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2021 Privacy notice

Follow us

Contact us