Feedback

Choose your language

Close

03-0604B-20 PU blue 6MM OD 4MM ID 20M length tubing , 0212991

Pneumatic tubing

Part no. 0212991

  • Additional colors available upon request.
  • Flexible pneumatic hose tubing.
  • Polyurethane material reduces "kinking".
  • Supports pressurized air up to 0.8 Mpa (116 psi).
  • Recommended pneumatic color code: blue for pressurized air, yellow for vacuum.
Metric   Imperial
General
Item number, alternative E18601009
Color Blue
Material Polyurethane (PU)
Performance
Feed pressure 116 psi
Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2019 Privacy notice

Follow us

Contact us