Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Applications in explosive atmosphere

Applications in explosive atmosphere

Conveying powder and granules can in some cases generate an explosive dust/air mixture. To eliminate the risk of dust explosion, Piab meets the international ATEX standard. This is done by removing all sources of ignition from the system, i.e. electric and electrostatic. Piab has over 30 years of experience of powder and granules transfer through vacuum conveying. We handle particle sizes from 0.5 micron. The conveying capacity reaches up to 10 tons/hour and the conveying distance up to 30 meters.

Key advantages with PIAB vacuum conveyors

  • ATEX Dust certificate for standard and customized applications
  • Full pneumatic system with no ignition source from electrical components
  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Closed system with no dust contamination
  • Modular program easy to modify for different requirements

Piab AB © 2018 Legal notice

Follow us

Contact us