Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

Moving powder/granules

Configure your conveying solution


Choose your model

*Piab follows the design guidelines from USDA.
Features Models 
  piFLOW®i  piFLOW®f  piFLOW®p
ATEX dust      
ATEX gas      
EC No 1935/2004      
Steel ASTM 304       
Steel ASTM 316L      
Capacity < 8,800 lb/hour       
Capacity < 33,000 lb/hour      
Surface finish Ra <3.2    
Surface finish Ra <0.6      



Your configured solution


All recommended products and solutions are subject to customer field testing to simulate actual working conditions and to verify performance, safety requirements, and other factors relating to the use of Piab products. Some variables that can impact performance are not considered in configured solutions. Piab assumes no liability for any loss, damage, or operational issues relating to recommended products and solutions.

Select format/system


Select CAD drawing by format or system


Piab AB © 2018 Legal notice

Follow us

Contact us