Skip to content

Vacuum pumps and ejectors

Piab vacuum pumps/vacuum generators are predominately based on the patented COAX® technology. COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional vacuum ejectors, which allow for the design of a flexible, modular and efficient vacuum system. A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

Read more
174 Products
Filter
  • Performance
    Vacuum Flow (nl/s)
    Max Vacuum Level (-kPa)
    Air Consumption (nl/s)
  • Functionality
  • Connectivity
  • Conditions
  • Industry
    Show all