Suction cup BX52P Polyurethane 30/60 with filter, 1/4" NPT male, with dual flow control valve, 9908595

9908595

Item no. 9908595

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Metric   Imperial
General
Curve radius 32 mm
Movement, vertical max. 19 mm
Application Mark Free, Plastic injection molded parts, Dry sheet metal, Corrugated / cardboard
Leakage flow, max. 0.16 Nl/s
Material Polyurethane (PU30), Polyurethane (PU60)
Suction cup model BX-P
Suction cup shape Multibellows
Valve restriction 1 mm
Volume 30 cm³
Weight 24 g
Fitting
Fitting size 1/4"
Fitting style Male
Fitting type NPT-thread
Fitting option Dual flow control valve, Filter disc, Filter mesh
Dimension
Height 54 mm
Outer diameter 53 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 32 N 25 N
60 -kPa 56 N 44 N
90 -kPa 75 N 54 N
Material
Polyurethane (PU30) Polyurethane (PU60)
Colour Yellow Green transparent
Hardness 30 °Shore A 60 °Shore A
Temperature 10 – 50 °C 10 – 50 °C
Material resistance
Polyurethane (PU30) Polyurethane (PU60)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Petrol + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Item no.
Fitting 1/4" NPT male, with dual flow control valve 3251014
Suction cup BX52P Polyurethane 30/60, with filter 0104729
Suction cup filter BX52P, 10 pcs 0201002

Accessories
Item no.
Fitting 1/4" NPT male, with mesh filter 3250094
Fitting 1/8" NPSF female, 50 3250017
Fitting 1/8" NPSF female, 50, with dual flow control valve 3251012
Fitting 1/8" NPSF female, 50, with mesh filter 0101154
Fitting 3/8" NPT male, with dual flow control valve 3251016
Fitting 3/8" NPT male, with mesh filter 3250090
Fitting 5x1/8" NPSF female, 50 0100262
Fitting 5x1/8" NPSF female, 50, with dual flow control valve 3251017
Fitting G1/4" male, 50, with mesh filter 3250092
Fitting G1/4" male, with mesh filter and dual flow control valve 3251013
Fitting G1/8" male, 50, with mesh filter 0200715
Fitting G3/8" male, 50, with mesh filter 3250087
Fitting G3/8" male, 50, with mesh filter and dual flow control valve 3251015
Suction cup BX52P Polyurethane 30/60 0104529
Suction cup BX52P Polyurethane 60 0107381
Suction cup BX52P Polyurethane 60, with filter 0108039
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Manuals (1)
Brochures (1)
Certificates (3)
White papers (1)
Training (4)
YouTube videos (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us