Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

Suction cup BX75P Polyurethane 30/60 with filter, G3/8" male / 1/8" NPSF female, 0106606


Item no. 0106606

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Metric   Imperial
Curve radius 23 mm
Movement, vertical max. 26 mm
Application Mark Free, Plastic injection molded parts, Dry sheet metal, Corrugated / cardboard
Material Polyurethane (PU30), Polyurethane (PU60)
Suction cup model BX-P
Suction cup shape Multibellows
Volume 80 cm³
Weight 71 g
Fitting size 3/8"
Fitting style Female
Fitting type G-thread
Fitting option Filter
Height 61.2 mm
Outer diameter 77.5 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 62 N 39 N
60 -kPa 110 N 83 N
90 -kPa 141 N 116 N
Polyurethane (PU30) Polyurethane (PU60)
Colour Yellow Green transparent
Hardness 30 °Shore A 60 °Shore A
Temperature 10 – 50 °C 10 – 50 °C
Material resistance
Polyurethane (PU30) Polyurethane (PU60)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Petrol + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Item no.
Suction cup BX75P Polyurethane 30/60 with filter, for thread insert 0107145
Suction cup filter BX75P, 10 pcs 0201003

Item no.
Thread insert G3/8" male, with O-ring 0106797
Thread insert G1/8" male, with O-ring and mesh filter 0200716
Thread insert G1/4" male, with O-ring and mesh filter 0201077
Suction cup BX75P Polyurethane 60 with filter, for thread insert 0107150
Support / CAD
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Manuals (1)
Brochures (1)
Certificates (3)
White papers (1)
Training (4)
YouTube videos (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us