Feedback

Choose your language

Close

Suction cup F33 Silicone FCM, G1/4" male, 9914237

9914237

Item no. 9914237

  • Designed for opening bags in bag filling stations.
  • Also suitable to handle thin and sensitive sheets, such as paper and plastic films.
  • The thin, conformable lip and clever cleat pattern prevent sensitive object/sheet to get sucked in and damaged while giving enhanced lifting force.
  • FDA 21 CFR 177.2600 & EU 1935/2004 approved silicone material.
Metric   Imperial
General
Curve radius 35 mm
Movement, vertical max. 1.5 mm
Application Bag opening/thin paper - slip sheets/film, Food contact materials (FDA & EU), non-detectable
Material Silicone (SIL FDA)
Suction cup model F
Suction cup shape Flat
Volume 2.1 cm³
Weight 5.4 g
Fitting
Fitting size 1/4"
Fitting style Male
Fitting type G-thread
Fitting option None
Dimension
Height 38.5 mm
Outer diameter 32.6 mm
Outer diameter, actuated 33.8 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 16 N 13.5 N
60 -kPa 38 N 32.5 N
90 -kPa 49 N 41.5 N
Material
Silicone (SIL FDA)
Colour Transparent
Hardness 50 °Shore A
Temperature -40 – 200 °C
Material resistance
Silicone (SIL FDA)
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil -
Oxidation +++
Petrol -
Wear resistance ++
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
Suction cup F33 Silicone FCM 0200328
Fitting G1/4" male 0201967

Accessories
Item no.
Fitting 1/8" NPSF female 0201969
Support / CAD
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2019 Privacy notice

    Follow us

    Contact us