Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

Suction cup FC75P Polyurethane 60, G3/8" male - 1/8" NPSF female, 0103296


Item no. 0103296

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Metric   Imperial
Curve radius 78 mm
Movement, vertical max. 6.5 mm
Application Mark Free, Dry sheet metal
Material Polyurethane (PU60)
Suction cup model FC
Suction cup shape Flat Concave
Volume 30 cm³
Weight 45 g
Fitting size 3/8"
Fitting style Female
Fitting type G-thread
Fitting option None
Height 33.5 mm
Outer diameter 75 mm
Performance — lifting forces
Vertical lifting force Parallel lifting force
20 -kPa 73 N 93 N
60 -kPa 168 N 225 N
90 -kPa 225 N 255 N
Polyurethane (PU60)
Colour Green transparent
Hardness 60 °Shore A
Temperature 10 – 50 °C
Material resistance
Polyurethane (PU60)
Alcohol N/A
Concentrated acids +
Ethanol +
Hydrolysis +
Methanol -
Oil +++
Oxidation -
Petrol +
Wear resistance +++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Item no.
Thread insert G3/8" male, with O-ring and mesh filter 0107148
Suction cup FC75P Polyurethane 60, for tread insert 0107302
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us