Piab Modular Automation Tooling (PMAT)
对比
请帮我选择
对比
产品编号: 0128222
18 变量
Traction magnet 40mm - 3/8" NPT female top connection
阅读全文
Read less
查看是否有库存
询求报价
Downloads
Share via Email
变量
0128222
Traction magnet 40mm - 3/8" NPT female top connection
对比
0128223
Traction magnet 40mm - 3/8" NPT female top connection & traction ring
对比
0128224
Traction magnet 40mm - side ball mount
对比
0128225
Traction magnet 40mm - side ball mount & traction ring
对比
0128226
Traction magnet 60mm - 3/8" NPT female top connection
对比
0128227
Traction magnet 60mm - 3/8" NPT female top connection & traction ring
对比
0128228
Traction magnet 60mm - side ball mount
对比
0128229
Traction magnet 60mm - side ball mount & traction ring
对比
0128230
Traction magnet 70mm - 3/8" NPT female top connection
对比
0128231
Traction magnet 70mm - 3/8" NPT female top connection & traction ring
对比
0128232
Traction magnet 70mm - side ball mount
对比
0128233
Traction magnet 70mm - side ball mount & traction ring
对比
0128625
Traction magnet 40mm - G3/8" female top connection
对比
0128626
Traction magnet 40mm - G3/8" female top connection & traction ring
对比
0128628
Traction magnet 60mm - G3/8" female top connection
对比
0128629
Traction magnet 60mm - G3/8" female top connection & traction ring
对比
0128631
Traction magnet 70mm - G3/8" female top connection
对比
0128632
Traction magnet 70mm - G3/8" female top connection & traction ring
对比
Show all (18)
Show less
规格
Imperial
Metric
常规
物料
RUBNAT, AL
最低温度
-30 - 66 °C
最小重量
800 g
资源
单页
Traction magnet 40mm - 3/8" NPT female top connection
手册
证书
Silicone free PMAT
RoHS Compliance Statement PMAT
产品目录
汽车行业 采用创新型真空产品,提高汽车行业生产效率
配件/备件
配件
S6FR-40
Traction ring 40 mm
Piab products for the Automotive Body Shop