Outphasing

Item number: piCLASSIC_Si32-3_x4_ES
4 Variants
piCLASSIC Si32-3 x4 COAX® Cartridge, Energy saving
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
piCLASSIC_Si32-3_x1_ES
piCLASSIC_Si32-3_x2_ES
piCLASSIC_Si32-3_x3_ES
piCLASSIC_Si32-3_x4_ES
Features
- Integrated Energy Saving device, results in a large air-consumption reduction.
- Recommended for sealed or almost sealed applications.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- The Si cartridge offers extra good vacuum flow.
- Available with 1 to 4 COAX® Si32 three-stage cartridges.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.