piCLASSIC™ Neo
A powerful, efficient and flexible air-driven vacuum pump designed to meet modern industrial needs.
piCLASSIC™ Neo represents the next step in the evolution of vacuum pumps. Based on Piab’s innovative multistage COAX® technology, it provides reliable performance across multiple industrial applications. With its small footprint and configurable design it offers high adaptability, flexible installation and user-friendly maintenance. piCLASSIC™ Neo is designed for reliable and sustainable manufacturing, following eco-design principles. Additional energy saving functions ensure efficient operations and minimized use of compressed air.

All products and accessories

piSAVE® ESS - Energy Saving function for Sealed materials
- Available as standalone unit or upgrade kit for piCLASSIC™ Neo.
Features

piCLASSIC™ Neo as standard variant with all ports accessible from the same side, and an alternate compressed air port on the side, accessible during installation.

piCLASSIC™ Neo Inline has the exhaust port opposite of the vacuum port, allowing flush mounting on profiles and is especially suitable for End-of-Arm-Tooling (EOAT) and robotic applications.

Easy access to components

Simple
maintenance

Multiple installation options

Wide range of accessories
Quick to install. Easy to maintain.
piCLASSIC™ Neo is built for fast maintenance and long-lasting reliability. Key components are easily accessible thanks to its modular design, simplifying service efforts and reducing downtime to keep operations running smoothly.
Installing and maintaining piCLASSIC™ Neo is simple. With multiple installation interfaces and accessories, the pump can easily fit in to any system. Maintaining smooth operations over time is also hassle-free thanks to the easy access to ejectors and centralized valve interface. With the new COAX® ejector design, each ejector can be extracted for individual cleaning without needing to disassemble the whole pump unit. By making upkeep efficient, the piCLASSIC™ Neo helps manufacturers maintain consistent vacuum performance with minimal efforts.
A diverse selection of accessories and upgrade options allows the system to be adapted over time. piCLASSIC™ Neo is designed to grow with your business and future application needs.


- Versatile vacuum performance suitable for a wide range of applications.
- Configurable design for effortless integration and adaptability.
- User-friendly maintenance and flexible installation.
- Small footprint to fit into tight spaces.
- Energy-efficient operation achieved through optional energy saving functions.
Sustainability
Eco-conscious engineering.
“We’ve designed piCLASSIC™ Neo to fit not only today’s manufacturing demands but also tomorrow’s,
helping manufacturers take a simple step toward a more sustainable production process.”
Christina Storckenfeldt, Product Manager, Piab Vacuum Automation Division

Sustainable design without compromise.
piCLASSIC™ Neo is developed with sustainability at its core. It is designed following eco-design principles, resulting in up to 58% reduction in CO2-emissions cradle-to-gate compared to its predecessor (Based on Life Cycle Assessment "LCA Report - piCLASSIC™ Neo").
- Premium sustainable materials: piCLASSIC™ Neo utilizes premium bio-based or recycled materials for its plastic components, assuring robustness, durability and quality.
- Optimized resource efficiency: Designed with a small footprint and optimized material usage, piCLASSIC™ Neo significantly improves resource efficiency and minimizes environmental impact throughout the entire value chain.
- Comprehensive range of energy saving functions: piCLASSIC™ Neo offers a full range of energy saving functionalities for both leaking (piSAVE® ESL) and sealed (piSAVE® ESS) materials and objects. This enables users to reduce the compressed air used in the application, minimizing Scope 2 Emissions and energy-related costs.
- Ease of use and maintenance: The entire family of piCLASSIC™ Neo is engineered to simplify use and reduce maintenance time, ensuring hassle-free servicing and increasing uptime.
- Extended product life: The piCLASSIC™ Neo family offers a wide range of spare parts, accessories and upgrade possibilities. This ensures prolonged lifetime of the pump, reduced waste and adaptability to future needs.
- End-of-life design: The pump is designed for fractional disassembly, enabling efficient recycling and disposal at end-of-life. This ensures that the product contributes to a circular economy, embodying sustainability throughout the entire life cycle, cradle-to-grave.

Optimized energy use for any material handled.
The additional and fully pneumatic energy saving functions for piCLASSIC™ Neo contribute to more energy-efficient and cost-conscious operations.
Energy saving function for Sealed materials: piSAVE® ESS is the preferred energy saving function for handling air-tight materials, such as metal, glass, or plastic.
Energy saving function for Leaking materials: piSAVE® ESL is recommended when handling leaking materials or objects, such as cardboard, fabric, bags, MDF boards or wood.

Need guidance? We are here to help.
Fill out the form for more information about vacuum technology and how this can enforce your process, or if you need general advice from our automation specialists.