Suggestions

Categories

Products

Content

New
piSAVE® ESS upgrade kit piCLASSIC™ Neo, 1/4" NPT - 1
Item number: 0247730
4 Variants

piSAVE® ESS upgrade kit piCLASSIC™ Neo, 1/4" NPT

piSAVE® ESS is a fully pneumatic energy-saving function designed for secure and efficient handling of sealed materials and objects, compatible with piCLASSIC™ N...
Read more
Login or create account to access all our content and features!

Variants

  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, D=8
    0247727
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, D=10
    0247728
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, G1/4"
    0247729
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, 1/4" NPT
    0247730

Features

  • Compatible with piCLASSIC™ Neo with direct mechanical and pneumatic compatibility for efficient mounting and installation.
  • Ensures secure and energy-efficient handling of sealed materials and objects, without compromising on performance.
  • Automatic control of compressed air feed to the pump. Shuts off and re-starts airflow to maintain preset vacuum levels to minimize compressed air consumption.
  • Adjustable vacuum level between 30-90 -kPa.
  • Large flow capacity with possibility to serve up to 6 COAX ejectors MIDI.
  • Minimizes noise compared to continuous airflow operation.
  • User-friendly interfaces for easy maintenance and vacuum level adjustment.
  • Fully pneumatic, self-regulating operation requiring no external control or programming.

Compare products

0 item(s) added
Compare