Varför aktivt kol är svårt att hantera och dosera på ett pålitligt sätt

Publicerad 2026-09-15
Varför aktivt kol är svårt att hantera och dosera på ett pålitligt sätt

Powdered activated carbon (PAC) is one of the more demanding bulk powders to handle in a wastewater plant. It is very fine, cohesive, and electrostatically active, which makes it prone to bridging, rat‑holing, dust formation, and unstable flow in small feeders. These bulk‑handling effects show up directly in the dosing system: surging, starving, or frequent operator interventions. 

When PAC is added to the aeration or contact tank, operators sometimes also talk about a “cocoa effect”: PAC floating and clumping on the water surface before it fully wets and sinks. That in‑tank behaviour is mainly a mixing and hydrodynamics issue. Bulk material handling and dosing cannot remove the cocoa effect, but stable, accurate dosing and a well‑controlled injection point make it easier for the plant’s mixing system to do its job. 

 
In a wastewater treatment plant, this is not a cosmetic problem. The fourth treatment stage relies on a precise dose of activated carbon to adsorb micropollutants. Under-dosing means micropollutants pass through; over-dosing wastes a significant operating cost.

Why PAC is particularly difficult 

  • It is extremely fine (typical particle size 10–50 µm), which makes it cohesive and prone to bridging. 
  • It is hygroscopic – it absorbs moisture from the air, which makes it clump. 
  • It carries electrostatic charge, which makes it stick to internal surfaces and form buildup over time. 

These powder properties sit behind the dry‑side bulk‑handling challenges and also influence how PAC behaves once it enters the aeration or contact tank. 

How robust dosing systems address it 

Modern dosing solutions designed for PAC combine several principles: vacuum or low-pressure conveying that avoids the compaction caused by mechanical screws; geometry that minimizes dead zones and surface contact; controlled aeration or fluidization at the discharge point; and clean-in-place features that prevent gradual buildup from changing dose accuracy over time. 
The difference between a system designed for "carbon-like powders in general" and one designed specifically for PAC at full-scale plant duty is often the difference between a fourth-stage plant that runs reliably and one that requires daily intervention.

Why it matters for procurement 

In the procurement phase, bulk‑handling behaviour is often underestimated – yet it is one of the single largest sources of operating risk in fourth‑stage plants. The critical point is not whether the system doses “continuously” at very small rates, but whether it can dose accurately and repeatably at the dosing regime chosen for the process (continuous or discontinuous). 
Asking vendors for documented dosing accuracy over 6–12 months of continuous operation, not just commissioning data, is one of the most effective ways to surface this risk early. 

This explainer is referenced from the articles "Activated carbon or ozonation? A framework for choosing your fourth-stage technology" and "Building the business case for a fourth-stage upgrade: 20-year thinking in a 20-month decision"

Discover more insights

Insights
2026-10-30

PFAS i din produktionslinje: vad EU-restriktionen innebär för processutrustning

De flesta samtal om PFAS fokuserar på konsumentprodukter som non-stick-pannor och friluftsjackor. Men PFAS finns även inbyggt i industriell utrustning: tätningar, packningar, beläggningar och filtermedier. För den som ansvarar för en produktionssite handlar frågan inte längre om PFAS kommer att regleras, utan hur snabbt din utrustning och leveranskedja kan anpassa sig.
PFAS i din produktionslinje: vad EU-restriktionen innebär för processutrustning
Insights
2026-10-30

Från gissningar till kontroll: varför spårbarhet för reservdelar är viktigt inom pulverhantering

På många anläggningar finns kunskapen om reservdelar bara i huvudet på medarbetarna, på slitna etiketter och i gamla orderbekräftelser. Det fungerar tills någon slutar, en etikett bleknar eller en revisor ställer en fråga som ingen kan svara på. För en driftchef är det ett kontrollproblem, inte en underhållsdetalj.
Från gissningar till kontroll: varför spårbarhet för reservdelar är viktigt inom pulverhantering
Insights
2026-10-30

Pulvertransport: vad som förändras och hur man anpassar sig

I de flesta anläggningar uppmärksammas pulvertransport bara när något stannar. Pumpen, filtret och transportören arbetar i bakgrunden, specificeras en gång och lämnas sedan ifred. Den vanan håller på att förändras. Ta reda på vad som driver förändringen, och vad nästa generations transportutrustning behöver leverera.
Pulvertransport: vad som förändras och hur man anpassar sig
Insights
2026-10-30

Affärsargumenten för att uppgradera till Piabs sintrade filter

"Vi genomförde hundratals tester, men vi kunde inte simulera ett brott." Det är repliken från vår film, men robusthet är bara en del av historien. För drift och inköp handlar de verkliga frågorna om vad ett filter gör för kontroll, efterlevnad och stabil produktion, och hur mycket arbete det krävs för att byta. Här är hur det sintrade filtret svarar på var och en av dem.
Affärsargumenten för Piabs sintrade filter: spårbarhet, efterlevnad och kontroll
Insights
2026-09-15

Att bygga affärscase för en uppgradering till fjärde steget: 20-årstänkande i ett 20-månadersbeslut

Att bygga affärscase för en uppgradering till fjärde steget: 20-årstänkande i ett 20-månadersbeslut
View all

Do you need help choosing the right product?

Get free advice from our engineers

Land
Jag vill få de senaste nyheterna om
Transportlösningar (Conveying solutions)

Dela artikel