Skip to content
It seems like your browser does not support JavaScript, or that you have turned off JavaScript. JavaScript is needed for giving you the best experience.
About Piab
Piab Group
Contact us
Support
Find partner
Old shop
Products & solutions
Industries
Our technologies
Downloads
Favorites
Log in
Suction cups and soft grippers
Round suction cups
Multibellows suction cups
Multibellows suction cups
For height differences, slightly curved planes and uneven surfaces.
23 products
Select sorting
Filter
Relevance
Popular
Latest arrival
Name A-Z
Name Z-A
Configure
BXP
Bellows suction cups
Logistics and packaging. Bellow-Multibellows suction cup in DURAFLEX® (PU), combining good wear resistance and elasticity. Available sizes: 6 - 110 mm.
View
New Design
Configure
BXP ESD
Bellows suction cups
Automotive | Battery Manufacturing | Electronics
Battery module and pack assembly
View
New
Configure
MX suction cup
Multibellows suction cups
Logistics | Packaging
Bin picking / Random bin picking
View
Configure
BGX
Multibellows suction cups
Food & beverage | Logistics | Packaging
Bag and pouch handling | Bags, sacks and bundles | Robot pick and place and packing
View
Configure
PAXB
Multibellows suction cups
Automotive | Sheet Metal | Wood & Furniture
Auto-racking unload & assembly | Bodysides & framing | Closures - hemming stations – inner & outer assembly
View
Configure
FCX
Multibellows suction cups
Food & beverage | Packaging
Direct food contact
View
Configure
ECX
Multibellows suction cups
Food & beverage | Packaging
Direct food contact
View
BL-2 Silicone
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in Silicon for bags and pouches: Avaialable sizes: 20, 30, 40, 50 mm
View
47 Variants
BL-2 Chloroprene
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in Chloroprene for bags and pouches: Avaialable sizes: 20, 30, 40, 50 mm
View
44 Variants
BL-2 HNBR
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in HNBR for bags and pouches: Avaialable sizes: 20 mm
View
12 Variants
BL-4 Silicone
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in silicone for bags and pouches. Available sizes: 30, 40, 50 mm
View
9 Variants
BL-5 Silicone
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in silicone for bags and pouches. Available sizes: 30, 40, 50 mm
View
9 Variants
BL-2 FCM Silicone
Multibellows suction cups
Food & Beverage. Packaging. Bag Handling. Multibellow suction cup in FDA approved silicone material. Available sizes: 20, 30, 40, 50 mm
View
15 Variants
BL-4 FCM Silicone
Multibellows suction cups
Food & Beverage. Packaging. Bag Handling. Multibellow suction cup in FDA approved silicone material. Available sizes: 30, 40, 50 mm
View
8 Variants
BL-5 FCM Silicone
Multibellows suction cups
Food & Beverage. Packaging. Bag Handling. Multibellow suction cup in FDA approved silicone material. Available sizes: 30, 40, 50 mm
View
9 Variants
BL-3P Polyurethane
Multibellows suction cups
Packaging. Bag handling. Multibellow suction cup in PU for bags and pouches. Available sizes: 30, 40, 50 mm
View
9 Variants
B-BL FCM Silicone
Multibellows suction cups
Food & Beverage. Bakery. Multibellow suction cup in FDA approved silicon material. Available sizes: 30, 40, 60 mm
View
31 Variants
F-BX FCM Detectable Silicone
Multibellows suction cups
Food & Beverage. Packaging. Bellow suction cup in FDA/EU approved detectable silicone. Available sizes: 10, 15, 20, 25, 35, 50 mm
View
50 Variants
F-BXT FCM Detectable Silicone
Multibellows suction cups
Food & Beverage. Packaging. Bellow suction cup in FDA/EU approved detectable silicone with extra long, thin lip. Available size: 35 mm
View
16 Variants
BX-P Polyurethane
Multibellows suction cups
Automotive | Packaging | Plastics
Plastic part removal | Exterior and interior trim components assembly | Boxes and containers
View
115 Variants
BXF Polyurethane
Multibellows suction cups
Automotive. Sheet metal. Multibellow suction cup in PU with friction pattern. Available sizes: 60, 75, 90, 105 mm
View
36 Variants
VL-BL TPE
Multibellows suction cups
Packaging. Multibellow suction cup in recyclable TPE. Available sizes: 20-75 mm (7 sizes)
View
35 Variants
VL-BX TPE
Multibellows suction cups
Packaging. Bellow suction cup in recyclable TPE. Available sizes: 20-75 mm (7 sizes)
View
35 Variants