New

Item number: S.BCP
Suction cup BCP40
BCP40 is Piab’s dedicated suction cup for automated handling of cardboard boxes in packaging and intralogistics. With a long, stable bellows stroke of around 25 mm and an approximate 40 mm lip diameter, it offers secure, repeatable gripping of medium‑to‑large boxes and box lids while compensating for normal height variations. Moulded in recyclable, abrasion‑resistant TPE, BCP40 delivers long service life in high‑cycle environments. Its tuned bellows, integrated cleats and optimized lip geometry ensure strong sealing and consistent lifting forces in multi‑cup grippers, even on slightly irregular or dusty boxes. Compatible with a wide range of fittings, filter discs and piSAVE® sense valves, BCP40 simplifies integration into existing vacuum systems and supports energy‑efficient, high‑throughput box handling.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Purpose‑built for automated handling of boxes in end‑of‑line packaging, top loading, palletizing/depalletizing and logistics centers with controlled box quality.
- Recyclable TPE construction with detachable fittings simplifies replacement and supports sustainable system designs.
- Multi Bellow design compensates for height differences and uneven surfaces.
- Integrated cleats and optimized lip geometry increase effective vacuum sealing area, improving shear force and grip.
- Bellows and lip are tuned for medium collapse and defined even surfaces, ensuring stability and consistent lifting forces in multi‑cup grippers and arrays.
- Compatible with a broad range of fittings, filter discs and piSAVE® sense valves, simplifying upgrades and integration into existing vacuum systems.