Item number: PD27.DS40.NT14MSS.00
18 Variants
Suction cup P-D27 Silicone 1/4" NPT male SS, detectable, FCM
The P-D suction cup is crafted from long-lasting, high-end silicone that complies with FDA 21 CFR 177.2600 and EU 1935/2004. A metal additive ensures detectability for food safety. Ideal for handling pralines and chocolates, it offers a hygienic, easy-to-clean design with no dust or dirt pockets. Available with food-grade, detectable plastic, or acid-proof stainless steel fittings, it’s perfect for sensitive confectionery applications.
Login or create account to access all our content and features!
Fitting
Without fitting None
Item number: PD27.DS40
G 1/8" MaleASTM 316L
Item number: PD27.DS40.G18MSS.00
G 1/8" MaleComposite
Item number: PD27.DS40.G18MDC.00
G 1/4" MaleASTM 316L
Item number: PD27.DS40.G14MSS.00
G 1/4" MaleComposite
Item number: PD27.DS40.G14MDC.00
G 3/8" MaleASTM 316L
Item number: PD36.DS40.G38MSS.00
G 3/8" MaleComposite
Item number: PD36.DS40.G38MDC.00
1/8" NPT MaleASTM 316L
Item number: PD27.DS40.NT18MSS.00
1/8" NPT MaleComposite
Item number: PD27.DS40.NT18MDC.00
1/4" NPT MaleASTM 316L
Item number: PD27.DS40.NT14MSS.00
1/4" NPT MaleComposite
Item number: PD27.DS40.NT14MDC.00
3/8" NPT MaleASTM 316L
Item number: PD36.DS40.NT38MSS.00
3/8" NPT MaleComposite
Item number: PD36.DS40.NT38MDC.00
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Long lasting high-end silicone material
- A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
- Suitable for pralines, such as chocolates
- Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
- Easy to clean with hygienic design. No dust/dirt pockets.