Suction cup P-D36 Silicone G3/8" male composite, detectable, FCM - 1
Item number: 0207034
18 Variants

Suction cup P-D36 Silicone G3/8" male composite, detectable, FCM

The P-D suction cup is crafted from long-lasting, high-end silicone that complies with FDA 21 CFR 177.2600 and EU 1935/2004. A metal additive ensures detectability for food safety. Ideal for handling pralines and chocolates, it offers a hygienic, easy-to-clean design with no dust or dirt pockets. Available with food-grade, detectable plastic, or acid-proof stainless steel fittings, it’s perfect for sensitive confectionery applications.
Login or create account to access all our content and features!

Size

27 mm
Item number: 0206371
36 mm
Item number: 0207034

Fitting

Without fitting None
Item number: 0206372
G 1/8" MaleASTM 316L
Item number: 0207022
G 1/8" MaleComposite
Item number: 0207026
G 1/4" MaleASTM 316L
Item number: 0207029
G 1/4" MaleComposite
Item number: 0207033
G 3/8" MaleASTM 316L
Item number: 0207030
G 3/8" MaleComposite
Item number: 0207034
1/8" NPT MaleASTM 316L
Item number: 0207024
1/8" NPT MaleComposite
Item number: 0207028
1/4" NPT MaleASTM 316L
Item number: 0207031
1/4" NPT MaleComposite
Item number: 0207035
3/8" NPT MaleASTM 316L
Item number: 0207032
3/8" NPT MaleComposite
Item number: 0207036
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for pralines, such as chocolates
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.