Suggestions

Categories

Products

Content

LC bracket Ø25 mm/1" with ball joint Ø28,6 mm - 1
Item number: 0210694
2 Variants

LC bracket Ø25 mm/1" with ball joint Ø28,6 mm

Level compensator bracket for end of arm tooling systems.
Login or create account to access all our content and features!

Variants

  • LC bracket Ø25 mm/1" with ball joint Ø28,6 mm
    0210694
  • LC bracket Ø20 mm with ball joint Ø28,6 mm
    0241459

Features

  • Fits level compensators with 20 mm or 25 mm/1" in diameter such as Piab LC20, LC25 or Kenos KSPH.
  • Ball Joint mount- Industry standard interface with diameter of 28.6 mm for end of arm tooling systems.

Compare products

0 item(s) added
Compare