Feedback

Choose your language

Close

piSAVE optimize

piSAVE optimize

Date 03/09/2012

piSAVE optimize – an optimized energy saving product for air-driven vacuum pumps/ejectors in virtually any type of vacuum application is available on the market.

With great pleasure, Piab is introducing piSAVE optimize, a vacuum controlled proportional pressure regulator. A fully pneumatic device, easy to use and easy to install – actually the perfect pressure regulator for air-driven pumps/ejectors! Why adjust the feed pressure, when the desired vacuum level can be adjusted instead. piSAVE optimize will take care of the rest.

piSAVE optimize senses the vacuum level in the system. The feed pressure of the compressed air to the vacuum pump/ejector is automatically regulated and controlled to maintain the set vacuum level. The vacuum level is kept constant in this manner and the air/energy usage is kept to a minimum for the application (optimized).

Press release
Brochure
Data sheet
piSAVE product group
Calculate your specific savings
White paper – Handling corrugated cardboard

Piab AB © 2020 Privacy notice

Follow us

Contact us