Feedback

Choose your language

Close

Piab's mounting elements

Mounting elements

Date 25/03/2013

The line of mounting elements that offers an easy way to install suction cups and accessories at the correct working position without the need for expensive engineering time.

The complete programme consists of mounting brackets, height adjusters, level compensators and suction cup extensions. The parts are designed to fit together for different sizes and applications. The parts are easily mounted on several standard extruded profile systems, not just suitable for one brand of profile. All parts of the same size-category fit perfectly together and thereby create an easy-to-use, compact and flexible/adjustable mounting ”assembly kit” for cups.

The mounting elements are suitable for applications such as palletizing, case erecting, bag handling, metal/wood sheet loading, glass handling, etc., where positioning of the suction cups vertically and horizontally is enough.

Online catalogue
Press release

Piab AB © 2020 Privacy notice

Follow us

Contact us