Feedback

Choose your language

Close

piSAVE optimize

Improve your ejector pump with piSAVE optimize and save 30-50% in energy cost

Date 03/09/2012

Fully pneumatic device with a simple connection for air-driven vacuum pumps.

Piab, a leading supplier of industrial vacuum technology, introduces piSAVE optimize, a vacuum controlled proportional pressure regulator. A fully pneumatic device, easy to use and easy to install – actually the perfect pressure regulator for air-driven pumps/ejectors! Why adjust the feed pressure when the desired vacuum level can be adjusted instead, piSAVE optimize will take care of the rest. It is designed to simply connect to any air driven pump.

piSAVE optimize senses the vacuum level in the system. The feed pressure of the compressed air to the vacuum pump/ejector is automatically regulated and controlled to maintain the set vacuum level. The vacuum level is kept constant in this manner and the air/energy usage is kept to a minimum for the application (optimized).

piSAVE optimize provides maximum feed pressure/vacuum flow to the vacuum pump until the vacuum level starts to build up. This means no reduction on the initial amount of flow or pick up speed in handling applications. The unit reacts quickly to changes in compressed air pressure or to changes in the degree of leakage into the vacuum system in order to maintain the set vacuum level.

Available in two versions, as a stand-alone unit with a simple connection for any air-driven vacuum pump as well as a click-on version to Piab's piCLASSIC and CLASSIC lines of vacuum pumps, the desired vacuum level is easily set by an adjustment knob on the unit.

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world’s largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. Piab is a worldwide organization with subsidiaries and distributors in more than 50 countries. Its headquarters are in Sweden.

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2020 Privacy notice

Follow us

Contact us