강조하기

품목 번호: piCLASSIC_Xi40-3_x5
6 변형
piCLASSIC Xi40-3 x5 COAX® Cartridge
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.
변형
piCLASSIC_Xi40-3_x1
piCLASSIC_Xi40-3_x2
piCLASSIC_Xi40-3_x3
piCLASSIC_Xi40-3_x4
piCLASSIC_Xi40-3_x5
piCLASSIC_Xi40-3_x6
특징
- Patented COAX® technology inside – the most energy efficient ejector technology.
- The Xi cartridge offers high flow at deep vacuum levels to 95 -kPa.
- Suitable for non-porous applications when deep vacuum level is needed.
- Large capacity range, available with 1 to 6 COAX® Xi40 three-stage cartridges. A smaller piCLASSIC can easily be upgraded with more capacity if needed.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.