piCLASSIC Si32-3 x6 COAX® Cartridge - 1
품목 번호: piCLASSIC_Si32-3_x6
6 변형

piCLASSIC Si32-3 x6 COAX® Cartridge

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
더 읽기

이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.

변형

  • piCLASSIC Si32-3 x1 COAX® Cartridge
    piCLASSIC_Si32-3_x1
  • piCLASSIC Si32-3 x2 COAX® Cartridge
    piCLASSIC_Si32-3_x2
  • piCLASSIC Si32-3 x3 COAX® Cartridge
    piCLASSIC_Si32-3_x3
  • piCLASSIC Si32-3 x4 COAX® Cartridge
    piCLASSIC_Si32-3_x4
  • piCLASSIC Si32-3 x5 COAX® Cartridge
    piCLASSIC_Si32-3_x5
  • piCLASSIC Si32-3 x6 COAX® Cartridge
    piCLASSIC_Si32-3_x6

특징

  • Patented COAX® technology inside – the most energy efficient ejector technology.
  • The Si cartridge offers extra vacuum flow.
  • Suitable for handling porous materials or if leakage is present.
  • Large capacity range, available with 1 to 6 COAX® Si32 three-stage cartridges.
  • Can be easily be upgraded with more capacity if needed.
  • Low-weight, configurable and modular design.
  • Easy disassembly for maintenance.