강조하기
piCLASSIC Si32-3 x4 COAX® Cartridge, piSAVE® optimize - 1
품목 번호: piCLASSIC_Si32-3_x4_piSAVE_optimize
6 변형

piCLASSIC Si32-3 x4 COAX® Cartridge, piSAVE® optimize

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.

변형

  • piCLASSIC Si32-3 x1 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x1_piSAVE_optimize
  • piCLASSIC Si32-3 x2 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x2_piSAVE_optimize
  • piCLASSIC Si32-3 x3 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x3_piSAVE_optimize
  • piCLASSIC Si32-3 x4 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x4_piSAVE_optimize
  • piCLASSIC Si32-3 x5 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x5_piSAVE_optimize
  • piCLASSIC Si32-3 x6 COAX® Cartridge, piSAVE® optimize
    piCLASSIC_Si32-3_x6_piSAVE_optimize

특징

  • Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
  • The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
  • Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
  • Patented COAX® technology inside – the most energy efficient ejector technology.
  • The Si cartridge offers extra good vacuum flow.
  • Air ventilation port with filter
  • Several push in and threaded air connection sizes to choose from
  • piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up .