アイテム番号: piCLASSIC_Si32-3_x2_ES
4バリエーション
piCLASSIC Si32-3 x2 COAX® Cartridge, Energy saving
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
これは構成可能な製品です。コンフィグレーターを使用してアイテムをニーズに合わせてカスタマイズし、更新された価格と利用可能性を見てください。
バリエーション
- piCLASSIC_Si32-3_x1_ES
- piCLASSIC_Si32-3_x2_ES
- piCLASSIC_Si32-3_x3_ES
- piCLASSIC_Si32-3_x4_ES
特徴
- Integrated Energy Saving device, results in a large air-consumption reduction.
- Recommended for sealed or almost sealed applications.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- The Si cartridge offers extra good vacuum flow.
- Available with 1 to 4 COAX® Si32 three-stage cartridges.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.