Feedback

Choose your language

Close

Textile filters

New textile filters for the vacuum conveyors meet the European food regulation

日付 2016/04/06

The material of the textile filters is updated to better meet the demands from the market.

The material chosen complies with the food regulation requirement European directive EC No. 1935/2011 and special directive for plastic material EC No. 10/2011. This update is valid for our vacuum conveyor families piFLOW®f, p and t.

The new filter material has the same performance as the previously used material and the colour is white with stainless steel mesh. The conductivity of this filter material continues to fulfil the ATEX requirements.

Data sheet

Piab AB © 2020 個人情報に関する通知

フォローする

ご連絡下さい