piCEP­™­40 - 1
piCEP­™­40 - 2
piCEP­™­40 - 3
Numero dell'articolo: piCEP 40

piCEP­™­40

piCEP™40 is a compact electrical vacuum pump for compressed-air-free vacuum handling in automated and mobile applications. It generates vacuum electrically close to the suction point, supporting fast vacuum build-up, reliable gripping, and simplified integration where compressed air is not available or difficult to route.

Questo è un prodotto configurabile. Utilizza il configuratore per personalizzare l'articolo secondo le tue esigenze e vedi il prezzo aggiornato e la disponibilità lì.

Caratteristiche

  • Fully electric vacuum generation, with no compressed air needed at the application. Enables vacuum handling in machines, mobile platforms, and facilities where compressed air is not available or not preferred.

  • Designed for compressed-air-free automation. Reduces dependency on pneumatic infrastructure and simplifies system design where compressed air is difficult to route to the gripper, robot, AMR, or AGV.

  • Local vacuum generation close to the suction point. Shorter vacuum lines support fast vacuum build-up, quick response, and reliable grip performance.

  • Compact format for mobile and decentralized systems. Supports integration where space is limited and where the vacuum source needs to be placed close to the gripping process.

  • Suitable for sealed and slightly leaking objects. Designed for common handling applications such as boxes, totes, and packaging items in logistics, warehousing, and packaging automation.

  • Standard I/O and IO-Link. Standard I/O enables straightforward control, while IO-Link supports configuration, monitoring, and diagnostics in more advanced automation systems.

  • Internal sensor with external sensor connection. Includes an internal vacuum sensor and a connection for an external sensor. If an external sensor is connected, its signal is used for vacuum measurement and process feedback closer to the suction point.

  • Internal or external release control. Choose either internal release with the release valve integrated in the pump, or external release with control signal only. External release requires the customer to select, purchase, and install a separate external release valve suitable for the application.

  • Replaceable or removable filter. Supports easier service and helps reduce maintenance effort in automated handling applications.