Suggerimenti

Categorie

Prodotti

Contenuto

ACP-SX42PES - 1
Codice articolo: 0209627

ACP-SX42PES

Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!

Caratteristiche

  • Pneumatic integrated air-saving function Energy Saving (ES) that minimizes the air consumption by controlling the incoming air flow to the pump.
  • Separate port with built-in blow-off check valve. High flow capacity to maximize efficiency to release an object.
  • LED display showing current vacuum level and part present.
  • Standard M12 4-pin electrical connection. M8 converter as an accessory.
  • S1 part present signal. 24V when S1 - vacuum level is achieved.
  • S1 ES Not active signal. 24V when Energy Saving (ES) is Not active.
  • Easy access to vacuum ejector for maintenance.
  • Built in Silencer.