![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piraya-pumps-mini-1.png?ref=F7B3BF7367)
Item number: 0223808
6 Variants
Vacuplus MINI slim Xi10-2
Login or create account to access all our content and features!
Select variant
- 0223806
- 0224167
- 0223807
- 0224168
- 0223808
- 0224169
General
Material
Al , Nitrile (NBR) , PA
Noise level
60 - 74 dBA
Temperature
14 - 122 °F
Weight, max.
1.83 oz
Performance
Feed pressure, max.
101.5 psi
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 0.97 | 1.59 | 1.33 | 1.038 | 0.7 | 0.4 | 0.32 | 0.23 | 0.15 | 0.085 | 0.021 | 27.76 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Manuals
PDF
Brochures
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF