![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/pistamp_productimage.png?ref=39DDAAF27E)
Item number: 0207772
6 Variants
piSTAMP COAX® MICRO Ti05-2x2, 1/4''-1/4''
Login or create account to access all our content and features!
Select variant
- 0207770
- 0207771
- 0207772
- 0208766
- 0208767
- 0208768
Automotive
- Auto-racking unload & assembly
- De-stacking
- Press-transfer
- End of line racking
General
Material
CuZn , HNBR , Nitrile (NBR) , PA66 , POM , SS , TPE
Noise level, min.
71 dBA
Temperature
32 - 122 °F
Weight, min.
1.66 oz
Performance
Feed pressure
43.5 - 101.5 psi
Feed pressure, optimum, max.
72.5 psi
Vacuum, max.
23.92 -inHg
Pneumatic data
Flow rate, min. (Blow-Off flow at 5 MPa)
1.36 scfm
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
72.5 | 1.36 | 1.48 | 1.33 | 1.1 | 0.83 | 0.55 | 0.32 | 0.23 | 0.13 | 0.032 | 0 | 23.92 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Manuals
PDF
Brochures
PDF
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF
PDF
PDF