![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piinline-micro.jpg?ref=765ECF0666)
Item number: 0122882
6 Variants
piINLINE® vacuum generator MICRO Si, 6-6 mm
Login or create account to access all our content and features!
Select variant
- 0122022
- 0122880
- 0122881
- 0122882
- 0122883
- 0122884
Features
- Patented COAX® cartridge technology.
- High vacuum flow capacity in relation to energy consumption.
- Low weight inline design with push-in fittings.
- Quick and easy installation directly on the hose.
- Si/Ti cartridge at 87 psi for extra vacuum flow.
- Bi cartridge for high performance at low pressure.
- Ti/Xi cartridge at 58/72.5 psi when high flow and deep vacuum is needed.
Automotive
- Plastic part removal
Packaging
- Case / carton erecting, case / carton opening closing
- Product & container labelling
Plastics
- Plastic part removal
General
Material
CuZn , Nitrile (NBR) , PA , SS , TPE
Noise level
67 - 73 dBA
Temperature
14 - 176 °F
Weight, min.
0.35 oz
Performance
Air consumption
7.1 l/m (.25 scfm) scfm
Feed pressure, max.
101.5 psi
Dimensions DWG
Diameter
0.59 in
Diameter
0.24 in
Diameter
0.24 in
Length
2.76 in
Feed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
87 | 0.25 | 0.59 | 0.44 | 0.25 | 0.17 | 0.15 | 0.13 | 0.085 | 0.042 | 0 | 0 | 22.15 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Manuals
PDF
Brochures
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF