Slippery surfaces, metal & panels
Piab’s suction cups for slippery surfaces are designed for oily or waxed metal sheets, dust-covered panels, or cardboard with surface dust. These cups feature a friction pattern inspired by winter tires, engineered to grip on ice and snow. The friction pattern displaces oil or dust and provides excellent grip even under high shear and lateral forces. Friction cups are available in several designs and materials, allowing optimal adaptation to the specific application.

13 products