
Item number: 0207750
36 Variants
Suction cup BXF60P Polyurethane 60, 3/8" NPT female with mesh filter
Piab’s BXF suction cups are designed for oily metal sheets, with multi-bellows for excellent level compensation—ideal for de-stacking and picking car body parts. The extra-long bellows require very low vacuum, preventing parts from being pushed away. Their unique friction pattern offers 3–5 times higher shear force than conventional cups, making them perfect for oily or dry sheets. Made from DURAFLEX®, they combine rubber-like elasticity with polyurethane durability for long-lasting performance.
Login or create account to access all our content and features!
Size
Fitting
M10x1.5 MaleFilter mesh, SS
Item number: 0207753
G 1/4" MaleFilter mesh, Al
Item number: 0207752
G 3/8" MaleFilter mesh, Al
Item number: 0207749
G 3/8" Long FemaleFilter mesh, Al
Item number: 0209305
G 1/4" FemaleFilter mesh, Al
Item number: 0207751
G 3/8" FemaleFilter mesh, Al
Item number: 0207748
G 3/8" FemalePA
Item number: 0207530
3/8" NPT FemaleFilter mesh, Al
Item number: 0207750
T-slot Filter mesh, Al
Item number: 0207747
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Specially designed friction cup with multi bellows for oily metal sheets. Suitable for application where great level compensation is needed such as de-stacking sheets from magazines (press-line) and picking car body parts from racks.
- Very low vacuum level needed to fully compress the extra-long bellows causes the cup not to push away parts from position.
- The "BXF" design is suitable for flat as well as uneven/curved surfaces.
- Internal friction pattern on the lip can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
- Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
- DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.