Suction cup BL30-2 Chloroprene, G1/4" male, with dual flow control valve - 1
Item number: 0101503
44 Variants

Suction cup BL30-2 Chloroprene, G1/4" male, with dual flow control valve

The BL-2 chloroprene cup has a soft, flexible lip and is suitable for bags that are not too tightly packed. It's four bellows offer good level compensation. Available in diameters from 20 to 50 mm.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0101115
30 mm
Item number: 0101503
40 mm
Item number: 0101529
50 mm
Item number: 0101703
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Optimized for high-flow bag handling
  • Made from high-quality chloroprene
  • Secure, non-damaging grip on bags
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.