piGRIP FXI - 1
Item number: G.FXI

piGRIP FXI

piGRIP-FXI is a modular suction cup for porous, structured, and wrinkled materials, where the lip provides especially good sealing capabilities. The FXI lip geometry and the recyclable TPE material provide reliable, energy efficient handling in demanding packaging and logistics environments.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • FXI lip geometry minimizes leakage on porous, wrinkled, and structured surfaces, providing excellent sealing capabilities.
  • Modular piGRIP platform provides a wide range of fittings, bellows and suction cup accessories for optimal performance
  • Four lip diameters and multiple bellows options enable precise tailoring of flexibility, height compensation and footprint to each product.
  • The lips are available in 18 or 30 Shore, which lets engineers balance sealing abilities and lifting capacity for each application.
  • Recyclable TPE combines strong grip and wear resistance, supporting long service life in tough duty cycles.
  • Equipped with a retainer that gives the cup capability to handle high flow even with a soft lip.