piGRIP® Configurable suction cups
Thousands of suction cups are ready to improve your machine. The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings. The piGRIP® has firm and stable 1-, 3- and 6- folded bellows allows for faster machine speeds and thin-wall design makes them faster to compress using less force and energy. Not to forget the strength of the material increases lifting capacity between 30-50% compared to similar conventional cups. A low micron filter disc inside the bellows is availabe to traps dust and particles for increasing the system reliability. Also a mesh filter is available in the fitting. Get an excellent grip on almost anything with the right lip for your application. Choose standard lips from 60° shore to extremely flexible, soft lips in 30° shore. Tailor-made Bag lips for handling bags and pouche are also availabe even foam lips for objects which are difficult to grip with traditional cups.

7 products