piGRIP FX - 1
Item number: G.FX

piGRIP FX

piGRIP FX is a modular suction cup for porous, structured and wrinkled materials, securing grip where conventional cups leak. The FX lip geometry and the recyclable TPE material provide reliable, energy-efficient handling in demanding packaging and logistics & warehousing environments.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • FX lip geometry minimizes leakage on porous, wrinkled and structured surfaces, maintaining stable vacuum.
  • Modular piGRIP platform provides a wide range of fittings, bellows and suction cup accessories for optimal performance
  • Four lip diameters and multiple bellows options enable precise tailoring of flexibility, height compensation and footprint to each product.
  • The lips are available in either 30 or 50 Shore, which lets engineers balance sealing abilities and lifting capacity for each application.
  • Recyclable TPE combines strong grip and wear resistance, supporting long service life in tough duty cycles.
  • Optimized for multi-stage ejectors, reducing vacuum flow demand and enabling more energy-efficient systems in leaking applications.